Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.700 |
A dimension MM | 94.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
End connection torque | 158-167 lb-ft(216-227 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 59.995 |
Hose cut off factor IN | 1.023 |
Hose cut off factor MM | 26.000 |
Hose size | -24 |
Inside diameter IN | 1.259 |
Inside diameter MM | 32.000 |
Product height in | 2.720 |
Product height mm | 69.088 |
Product length in | 4.452 |
Product length mm | 113.081 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |