Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.050 |
| A dimension MM | 103.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711-32-32WZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 2 | -32 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 2 IN | 2.950 |
| Hex size 2 MM | 74.930 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 43.000 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 4.980 |
| Product length mm | 126.492 |
| Product material | Carbon steel |
| Product width in | 2.950 |
| Product width mm | 74.930 |
| Series | Winner 2-Piece |
| Thread size 1 | 2 1/2-12 UN |
