Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.692 |
| A dimension MM | 43.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-04-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 15.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.636 |
| Product height mm | 16.154 |
| Product length in | 2.244 |
| Product length mm | 56.997 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Winner 2-Piece |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
