Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.980 |
A dimension MM | 50.300 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.550 |
Hex size 1 MM | 14.000 |
Hex size 2 IN | 0.670 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 0.799 |
Hose cut off factor MM | 20.300 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 0.770 |
Product height mm | 19.558 |
Product length in | 1.980 |
Product length mm | 50.292 |
Product material | Carbon steel |
Product width in | 0.670 |
Product width mm | 17.018 mm |
Series | Winner 2-Piece |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |