Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.319 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 19.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-06-04ZF |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.218 |
| Hose cut off factor MM | 31.000 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 3.900 |
| Product height in | 0.862 |
| Product height mm | 21.900 |
| Product length in | 1.929 |
| Product length mm | 49.000 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192479 |
