Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.397 |
A dimension MM | 61.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hex size 2 IN | 0.748 |
Hex size 2 MM | 19.000 |
Hose cut off factor IN | 1.218 |
Hose cut off factor MM | 31.000 |
Inside diameter IN | 0.280 |
Inside diameter MM | 6.900 |
Product height in | 0.862 |
Product height mm | 21.900 |
Product length in | 2.007 |
Product length mm | 51.000 |
Product material | Carbon steel |
Product width in | 0.748 |
Product width mm | 19.000 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146192486 |