Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.594 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-08-06ZF |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.415 |
| Hose cut off factor MM | 36.000 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 6.900 |
| Product height in | 1.090 |
| Product height mm | 27.700 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 24.000 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192493 |
