Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.633 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-08-08ZF |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.395 |
| Hose cut off factor MM | 35.500 |
| Inside diameter IN | 0.389 |
| Inside diameter MM | 9.800 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.205 |
| Product length mm | 56.007 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192509 |
