Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.771 |
A dimension MM | 70.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.533 |
Hose cut off factor MM | 39.000 |
Inside diameter IN | 0.390 |
Inside diameter MM | 10.000 |
Product height in | 1.227 |
Product height mm | 31.170 |
Product length in | 2.260 |
Product length mm | 57.500 |
Product material | Carbon steel |
Product width in | 1.063 |
Product width mm | 27.000 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146192516 |