Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.381 |
| A dimension MM | 60.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711D-10-10SMZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.043 |
| Hose cut off factor MM | 26.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.893 |
| Product length mm | 73.482 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 2-Piece |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
