Hose Fittings 26711D-04-04SMZF(RIGHT)

NIPPLE,2P/16,JIC-M/12,CY,STR

26711D-12-16XZ

Catalog item:

26711D-12-16XZ


Tools

Product specifications

Characteristic
Value
A dimension IN3.170
A dimension MM80.518
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item26711D-12-16XZ
Compatible hose ID IN1.000
Compatible hose ID MM25.400
Construction StyleCrimp
End size 1-12
End type 1Male 37 degree
Finish platingZinc plating
Hose cut off factor IN1.320
Hose cut off factor MM33.528
Hose size-16
Inside diameter IN0.830
Inside diameter MM21.082
Product height in1.250
Product height mm31.750
Product length in3.170
Product length mm80.518
Product materialCarbon steel
Product width in1.250
Product width mm31.750
SeriesWinner 2-Piece
Thread sealantNo