Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.734 |
A dimension MM | 95.000 |
Angle shape | Straight |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | EC110EC115EC210EC215 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.886 |
Hose cut off factor MM | 48.000 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.900 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 3.740 |
Product length mm | 94.996 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146192554 |