Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.800 |
A dimension MM | 96.700 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.953 |
Hose cut off factor MM | 49.700 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.900 |
Product height in | 1.863 |
Product height mm | 47.340 |
Product length in | 3.208 |
Product length mm | 81.500 |
Product material | Carbon steel |
Product width in | 1.614 |
Product width mm | 41.000 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146192578 |