Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.330 |
A dimension MM | 110.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 158-167 lb-ft(216-227 Nm) |
End size 2 | -24 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 1 IN | 1.810 |
Hex size 1 MM | 45.974 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 59.995 |
Hose cut off factor IN | 1.653 |
Hose cut off factor MM | 42.000 |
Hose size | -24 |
Inside diameter IN | 1.259 |
Inside diameter MM | 32.000 |
Product height in | 2.720 |
Product height mm | 69.088 |
Product length in | 5.062 |
Product length mm | 128.575 |
Product material | Carbon steel |
Product width in | 2.360 |
Product width mm | 59.944 mm |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |