Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.381 |
A dimension MM | 60.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.870 |
Hex size 1 MM | 22.098 |
Hex size 2 IN | 1.060 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.043 |
Hose cut off factor MM | 26.500 |
Hose size | -10 |
Inside diameter IN | 0.472 |
Inside diameter MM | 12.000 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.913 |
Product length mm | 73.990 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |