Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.208 |
| A dimension MM | 81.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26711DY-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.358 |
| Hose cut off factor MM | 34.500 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 3.806 |
| Product length mm | 96.672 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.996 |
| Thread size 1 | 1 5/16-12 UN |
