Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.606 |
| A dimension MM | 117.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.550 |
| Backup hex size MM | 65.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26711DY-32-32WZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.950 |
| End connection hex size MM | 74.930 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.771 |
| Hose cut off factor MM | 45.000 |
| Hose size | -32 |
| Inside diameter IN | 1.692 |
| Inside diameter MM | 43.000 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 4.980 |
| Product length mm | 126.492 |
| Product material | Carbon steel |
| Product width in | 3.140 |
| Product width mm | 79.756 |
| Thread size 1 | 2 1/2-12 UN |
