Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.740 |
A dimension MM | 95.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Crimp |
End connection torque | 127-133 lb-ft(173-182 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.894 |
Hex size 2 IN | 1.970 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.614 |
Hose cut off factor MM | 41.000 |
Hose size | -20 |
Inside diameter IN | 1.062 |
Inside diameter MM | 27.000 |
Product height in | 2.270 |
Product height mm | 57.658 |
Product length in | 4.370 |
Product length mm | 110.998 |
Product material | Carbon steel |
Product width in | 1.970 |
Product width mm | 50.038 mm |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |