Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.692 |
A dimension MM | 43.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
End connection torque | 11-12 lb-ft(15-16 Nm) |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.550 |
Hex size 1 MM | 14.0 |
Hose cut off factor IN | 0.590 |
Hose cut off factor MM | 15.000 |
Hose size | -4 |
Inside diameter IN | 0.1570 |
Inside diameter MM | 4.0000 |
Product height in | 0.900 |
Product height mm | 22.860 |
Product length in | 2.240 |
Product length mm | 56.896 |
Product material | 316L Stainless steel |
Product width in | 0.900 |
Product width mm | 22.860 mm |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |