Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.007 |
A dimension MM | 51.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 0.740 |
Hex size 1 MM | 18.796 |
Hose cut off factor IN | 0.826 |
Hose cut off factor MM | 21.000 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 1.020 |
Product height mm | 25.908 |
Product length in | 2.120 |
Product length mm | 53.848 |
Product material | Carbon steel |
Product width in | 1.020 |
Product width mm | 25.908 mm |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |