Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.204 |
A dimension MM | 56.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.870 |
Hex size 1 MM | 22.1 |
Hose cut off factor IN | 0.964 |
Hose cut off factor MM | 24.500 |
Hose size | -8 |
Inside diameter IN | 0.3890 |
Inside diameter MM | 9.9000 |
Product height in | 1.140 |
Product height mm | 28.956 |
Product length in | 2.640 |
Product length mm | 67.056 |
Product material | 316L Stainless steel |
Product width in | 1.140 |
Product width mm | 28.956 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |