Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.870 |
A dimension MM | 47.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hose cut off factor IN | 0.688 |
Hose cut off factor MM | 17.500 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.570 |
Product length mm | 65.278 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |