Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.066 |
A dimension MM | 52.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 57-62 lb-ft(77-85 Nm) |
End size 2 | -8 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 0.000 |
Hex size 2 MM | 26.924 |
Hose cut off factor IN | 0.826 |
Hose cut off factor MM | 21.000 |
Hose size | -8 |
Inside diameter IN | 0.393 |
Inside diameter MM | 10.000 |
Product height in | 1.210 |
Product height mm | 30.734 |
Product length in | 2.578 |
Product length mm | 65.481 |
Product material | Carbon steel |
Product width in | 1.212 |
Product width mm | 30.784 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |