Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.362 |
A dimension MM | 60.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 1.259 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 0.846 |
Hose cut off factor MM | 21.500 |
Hose size | -12 |
Inside diameter IN | 0.590 |
Inside diameter MM | 15.000 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 2.933 |
Product length mm | 74.498 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |