Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.755 |
A dimension MM | 70.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 2 | -16 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 32.004 |
Hose cut off factor IN | 0.905 |
Hose cut off factor MM | 23.000 |
Hose size | -16 |
Inside diameter IN | 0.826 |
Inside diameter MM | 21.000 |
Product height in | 1.930 |
Product height mm | 49.022 |
Product length in | 3.346 |
Product length mm | 84.988 |
Product material | Carbon steel |
Product width in | 1.929 |
Product width mm | 48.996 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |