Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.244 |
A dimension MM | 57.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 108-113 lb-ft(148-154 Nm) |
End size 2 | -12 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 40.996 |
Hose cut off factor IN | 0.728 |
Hose cut off factor MM | 18.500 |
Hose size | -12 |
Inside diameter IN | 0.590 |
Inside diameter MM | 15.000 |
Product height in | 1.860 |
Product height mm | 47.244 |
Product length in | 2.874 |
Product length mm | 72.999 |
Product material | Carbon steel |
Product width in | 1.610 |
Product width mm | 40.894 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |