Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.755 |
A dimension MM | 70.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End connection torque | 108-113 lb-ft(148-154 Nm) |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 1.610 |
Hex size 1 MM | 40.9 |
Hose cut off factor IN | 0.905 |
Hose cut off factor MM | 23.000 |
Hose size | -16 |
Inside diameter IN | 0.8260 |
Inside diameter MM | 21.0000 |
Product height in | 1.850 |
Product height mm | 46.990 |
Product length in | 3.810 |
Product length mm | 96.774 |
Product material | 316L Stainless steel |
Product width in | 1.840 |
Product width mm | 46.736 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |