Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.897 |
A dimension MM | 99.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | EC110EC210FC687GH781GH793FC686GH663 |
Construction Style | Crimp |
End connection torque | 245-258 lb-ft(334-352 Nm) |
End size 2 | -32 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hex size 2 IN | 2.950 |
Hex size 2 MM | 74.930 |
Hose cut off factor IN | 1.062 |
Hose cut off factor MM | 27.000 |
Hose size | -32 |
Inside diameter IN | 1.692 |
Inside diameter MM | 43.000 |
Product height in | 3.200 |
Product height mm | 81.280 |
Product length in | 4.822 |
Product length mm | 122.479 |
Product material | Carbon steel |
Product width in | 3.220 |
Product width mm | 81.788 mm |
Thread sealant | No |
Thread size 1 | 2 1/2-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |