Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.338 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-04-04AQXZD |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Winner 2-Piece |
| Thread sealant | No |
