Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.566 |
| A dimension MM | 39.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-04-04AUZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.897 |
| Hose cut off factor MM | 22.784 |
| Hose size | -4 |
| Inside diameter IN | 0.125 |
| Inside diameter MM | 3.175 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
