Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.574 |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 26718D-06-04AUZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
