Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-06AUZ |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product material | Carbon steel |