Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.007 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-06LTZ |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Inside diameter IN | 0.236 |
| Inside diameter MM | 6.000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
