Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.054 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-06XZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.010 |
| Product length mm | 51.054 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Winner 2-Piece |
| Thread sealant | No |
