Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.352 |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 26718D-08-08AUZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Winner 2-Piece |
| Thread sealant | No |
