Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 60.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-08LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.500 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 9.000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.795 |
| Product length mm | 70.993 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
