Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.944 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Winner 2-Piece |
| Thread sealant | No |
