Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-08-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.003 |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.800 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.400 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.992 |
| Product length mm | 75.996 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
