Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 63.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-10-08LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 25.500 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 9.000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.992 |
| Product length mm | 75.996 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
