Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 68.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-12-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.260 |
| Hex size 2 MM | 32.004 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.800 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.400 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 3.267 |
| Product length mm | 82.981 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
