Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.670 |
| A dimension MM | 67.818 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-12-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.670 |
| Product length mm | 67.818 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 2-Piece |
| Thread sealant | No |
