Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.320 |
| A dimension MM | 84.328 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-12-12AQXZD |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread sealant | No |
