Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.930 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-12-12AUZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | D1900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 2 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Winner 2-Piece |
| Thread sealant | No |
