Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-16-16LTZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.490 |
| Hex size 1 MM | 38.000 |
| Hex size 2 IN | 1.610 |
| Hex size 2 MM | 40.894 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.500 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 3.156 |
| Product length mm | 80.162 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
