Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.450 |
| A dimension MM | 113.030 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-20-20AQWXZD |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.416 |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Series | Winner 2-Piece |
| Thread sealant | No |
