Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 75.946 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-20-20WXZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.416 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Series | Winner 2-Piece |
| Thread sealant | No |
