Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.010 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-24-24WXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Winner 2-Piece |
| Thread sealant | No |
