Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-32-32WLTZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.559 |
| Hex size 1 MM | 65.000 |
| Hex size 2 IN | 2.953 |
| Hex size 2 MM | 75.006 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.300 |
| Hose size | -32 |
| Inside diameter IN | 1.744 |
| Inside diameter MM | 44.300 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 4.586 |
| Product length mm | 11.648 |
| Product material | Carbon steel |
| Product width in | 2.952 |
| Product width mm | 74.980 |
