Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 92.964 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26718D-32-32WXZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -32 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.196 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 2.590 |
| Product width mm | 65.786 |
| Series | Winner 2-Piece |
| Thread sealant | No |
