Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.850 |
| A dimension MM | 97.800 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26741Y-12-12JRSR |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 24 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.300 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.310 |
| Product height mm | 58.674 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | 304 Stainless steel |
| Product width in | 1.460 |
| Product width mm | 37.084 |
| Thread size 1 | 1 1/16-12 UN |
